XPS VNE, Zero Speed Detection

XPS VNE, Zero Speed Detection

Detects the stop condition of all types of AC or DC motor driven machines which, when the motor runs down, produce a residual voltage in the windings. No additional sensor is required
1 N/O and 1 N/C contacts, EN954-1 Category 3 / EN 13849-1
2 solid-state outputs for signalling to PLC
4 LEDs for status signalling
Maximum motor voltage: 500Vac
2 potentiometers mounted on the front face of the module allow independent adjustment of the switching threshold for each input circuit. This allows adjustment for different types of motors and application requirements
45mm housing
Pull off terminals for a simple and quick maintenance

Part Number
XPSVNE1142HSP
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Dimension width(mm) 45mm Dimension depth(mm) 99mm Range Preventa
Series XPS VNE Length 120mm Terminal Type Screw
Supply Voltage 24 V dc Function Speed/Standstill Monitoring Safety Contacts 2
Auxiliary Contacts 2 Safety Category ISO 13849-1 3 Number of Channels 2

Please check the type/dimensions/specifications of the part XPSVNE1142HSP in the XPS VNE, Zero Speed Detection series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน XPSVNE1142HSP ในชุด XPS VNE, Zero Speed Detection

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)