• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Reversed Types Q & R Connectors

Reversed Types Q & R Connectors

DIN 41612 connectors for interconnection in all 19in Eurocard racking systems.
2-part connectors (UL94-V0) with a true reverse system compatible with B and C versions
Plugs mount onto equipment back planes, those with 4mm solder terminations can also be vertically mounted on PCBs
Sockets have 90° solder connections for horizontal PCB mounting
13mm wire wrap options also available

Part Number
09731966907
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number Of Cores 96 Current Rating 2A Gender Male
Type R Mounting Type Through Hole Body Orientation Straight
CAD Drawing 3D CAD Model Number of Rows 3 Class Rating C2
Row Loading a/b/c Termination Method Wire Wrap Pitch 2.54mm
Contact Plating Gold over Nickel

Please check the type/dimensions/specifications of the part 09731966907 in the Reversed Types Q & R Connectors series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 09731966907 ในชุด Reversed Types Q & R Connectors

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)