• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

DIN 41612 M Connectors and Accessories Straight DIN 41612 Connector, Socket

DIN 41612 M Connectors and Accessories Straight DIN 41612 Connector, Socket

DIN 41612 / 41617 and module connectors for interconnection in all 19in Eurocard racking systems. Connectors are compatible with RS 19in sub-rack systems. Typical applications include telecommunications, data communications, measurement and control. The different connection variants include:
DIN 41612 male & female edge connectors
Solder pins
Without special contacts
Performance Level 2 according to IEC 60 603-2

Part Number
09032606805
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number Of Cores 60 + 4 Current Rating 2A Gender Female
Type M Mounting Type Through Hole Body Orientation Straight
CAD Drawing 3D CAD Model Number of Rows 3 Class Rating C2
Row Loading a/b/c Termination Method Solder Pitch 2.54mm
Contact Plating Gold over Nickel

Please check the type/dimensions/specifications of the part 09032606805 in the DIN 41612 M Connectors and Accessories Straight DIN 41612 Connector, Socket series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 09032606805 ในชุด DIN 41612 M Connectors and Accessories Straight DIN 41612 Connector, Socket

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)