• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3.96mm EP (Economy Power) PCB Headers【5 Pieces Per Package】

3.96mm EP (Economy Power) PCB Headers

EP (Economy Power) PCB headers with a 3.96 mm centreline. These EP PCB header connectors are end to end stackable and feature a positive latching mechanism for a secure connection to the mating receptacle connector. An audible click is made when the connection is completed. Versions of these 3.96 mm EP headers are available with PCB retention pegs for accurate placement and a secure retention to the PCB.
• End to end stackable
• Audible positive latching mechanism
• Versions available with PCB retention pegs

Part Number
1-1123723-5
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

5 Pieces Per Package

61 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of Contacts 5 Series Economy Power Number of Rows 1
Pitch 3.96mm Mounting Type Through Hole Body Orientation Straight
Contact Plating Tin Contact Material Brass Termination Method Solder
Current Rating 8A Type Wire to Board Voltage Rating 250 V ac/dc
Shrouded/Unshrouded Unshrouded Connector System Wire to Board

Please check the type/dimensions/specifications of the part 1-1123723-5 in the 3.96mm EP (Economy Power) PCB Headers series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1-1123723-5 ในชุด 3.96mm EP (Economy Power) PCB Headers

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)