• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electronic Overload Relays with Shearpin Protection

Electronic Overload Relays with Shearpin Protection

The DMPRs are available in standard and latching versions and have the following features:
Supply voltage 115-230Vac
Trip and alarm contacts
Suitable for load currents up to 200A using current transformers
Supply warnings and trip indication
Auto/manual/local/remote reset
Test facility
Independently adjustable starting delay for high inertia loads
Independently adjustable run time
Adjustable reset delay
Accepts thermistor inputs (ove- temperature)
Inhibits single phasing during start-up conditions
Locked rotor (shearpin protection)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

DMPR230S000

Part Number
DMPR230S000
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series DMPR Reset Method Automatic, Manual, Remote Range DM Range
Minimum Operating Temperature -10°C Supply Voltage 115 to 230 V ac Maximum Operating Temperature +60°C

Please check the type/dimensions/specifications of the part DMPR230S000 in the Electronic Overload Relays with Shearpin Protection series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DMPR230S000 ในชุด Electronic Overload Relays with Shearpin Protection

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)