• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mureva IP55 Junction Boxes【1-5 Pieces Per Package】

Mureva IP55 Junction Boxes
  • Economy

Offer a rugged, simple to install range of IP55, IK07 (2J) Junction Boxes. Manufactured in self extinguishing halogen free plastics with operating temperatures of between -25ºC & +40ºC, and incandescent wire resistance 650ºC (IEC 60695-2-11)
Clip-in or 1/4 turns lid fixing
Complete with EVA stepped membrane cable / conduit entry glands
Colour Light Grey (RAL 7035)
Lids moulded in Polypropylene
Base manufactured in ABS ≤100x65 mm or Polypropylene ≥100x100 mm

Part Number
ENN05002
ENN05003
ENN05004
ENN05005
ENN05010
ENN05013
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Length Material Number of Ways Dimensions L x W x H

5 Pieces Per Package

7 Day(s) 1045mm65mm65mmABS465 x 45 x 65mm

5 Pieces Per Package

7 Day(s) 1055mm105mm65mmABS865 x 55 x 105mm

5 Pieces Per Package

7 Day(s) 1045mm80mm80mmABS780 x 45 x 80mm

5 Pieces Per Package

7 Day(s) 10105mm105mm-Polypropylene7-
7 Day(s) 1080mm175mm150mmPolypropylene12150 x 80 x 175mm
7 Day(s) 10100mm225mm175mmPolypropylene12175 x 100 x 225mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Protection function (environmentally resistant) IP55 Series Mureva Colour Grey

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)