• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

5.0mm Power Key (5.0 PKC) Header Connectors【5 Pieces Per Package】

5.0mm Power Key (5.0 PKC) Header Connectors

Power Key (5.0 PKC) power circuit header connectors with a 5.0mm contact centreline and compact design. These 5.0mm Power Key headers have, internal locking levers, colour coded housings to aid with blind mating and a keying mechanism to prevent mismating. The housings of these vertical PCB mount Power Key headers are made from 6/6 glass filled nylon and are 'natural' colour coded and the contacts are tin plated. These 5.0mm Power Key headers have 'Type A' keying. Typical applications for these Power Key (5.0 PKC) male headers include power circuits of home appliances in particular gas appliances.

Part Number
1376382-1
1376383-1
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งNumber of Contacts

5 Pieces Per Package

61 Day(s) 2

5 Pieces Per Package

61 Day(s) 3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Series Power Key Pitch 5mm Mounting Type Through Hole
Body Orientation Straight Contact Plating Tin Contact Material Copper Alloy
Termination Method Press Fit Current Rating 10A Type Wire to Board
Voltage Rating 300 V ac Shrouded/Unshrouded Shrouded Connector System Wire to Board

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)