• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Vertical-Type Common Terminal Block PM-PW NR Series

Vertical-Type Common Terminal Block PM-PW NR Series

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Vertical-type common terminal block (interface module), push-button type.

PDF

 
Part Number
PM-PW18N-NR2081
PM-PW18P-NR2081
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSRated Voltage Rated Current Dimensions Conforming Wire Wire direction length Recommended tools
89 Day(s) or more 10250 V AC/DC6 AW12.7 × H41.2 × L85mm0.2 to 1.5 mm² / AWG 24 to 16 (wire coating outer diameter ø2.8 mm or less)8 to 9 mm210-719, 210-119SB
89 Day(s) or more 10250 V AC/DC6 AW12.7 × H41.2 × L85mm0.2 to 1.5 mm² / AWG 24 to 16 (wire coating outer diameter ø2.8 mm or less)8 to 9 mm210-719, 210-119SB

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of Poles(Pole) 18 × 1 Number of input/outputs 1-to-N

Additional Products in this Category

Tech Support