• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Category 5e UTP Single Wire Cable Only

Category 5e UTP Single Wire Cable Only

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Gigabit-compatible CAT5e single-wire specification UTP cable for self-making

[Features]
· "Single wire" specification cable capable of transmission speed of 1,000 Mbps (1 Gbps) and transmission bandwidth of 100 MHz,
 compliant with the Ethernet standards and enhanced category 5 (1000BASE-T) that demonstrates its performance to the fullest.
· UTP enhanced category 5 single-wire cable for self-making
· Reel box type.
· Remaining length mark provided at a 1‑m pitch to check the length.

PDF

Part Number
KB-T5-CB100BLN
KB-T5-CB100N
KB-T5-CB100YN
KB-T5-CB300BLN
KB-T5-CB300N
KB-T5-CB300RN
KB-T5-CB300YN
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Length: Fixed JAN Code Length
(m)
2 Day(s) or more Blue100~4969887750674100
2 Day(s) or more [Gray / Light Gray] Gray100~4969887750698100
2 Day(s) or more [Yellow / Light Yellow] Yellow100~4969887750711100
5 Day(s) or more Blue5.0~6.94969887750759300
41 Day(s) or more [Gray / Light Gray] Gray5.0~6.94969887750773300
5 Day(s) or more Red5.0~6.94969887750780300
41 Day(s) or more [Yellow / Light Yellow] Yellow5.0~6.94969887750797300

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 5.0~5.9 Length Fixed Connector shape Single-wire twisted pair, UTP 4‑pair (8‑core)
Outer Diameter(mm) 5.5 Cable Type Standard

Additional Products in this Category

Tech Support