• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

STP Category 5 Cable Only (For Single Wire)

STP Category 5 Cable Only (For Single Wire)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • Volume Discount

Noise-resistant shielded type for self-making a STP LAN cable

[Features]
· Noise-resistant twisted pair cable covered by a shield.
· Fully compatible with Gigabit and capable of a transmission speed of 1,000 Mbps (1 Gbps) and transmission bandwidth of 100 MHz.
· "Single wire" type high-quality enhanced category 5 LAN cable that demonstrates its performance to the fullest.

PDF

Part Number
KB-STP-CB100N
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Available 2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 6.0~6.9 Color Gray Length Fixed
Length: Fixed 100~ Connector shape Single wire STP (4‑pair shielded twisted pair) JAN Code 4969887750650
Outer Diameter(mm) 6.0 Length(m) 100 Cable Type Standard

Please check the type/dimensions/specifications of the part KB-STP-CB100N in the STP Category 5 Cable Only (For Single Wire) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน KB-STP-CB100N ในชุด STP Category 5 Cable Only (For Single Wire)

Additional Products in this Category

Tech Support