• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Category 6 Flat Crossover Cable

Category 6 Flat Crossover Cable

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

1.4‑mm-thick ultra-flat type, category 6 flat crossover cable fully compatible with Gigabit Ethernet

[Features]
· Category 6-compliant crossover connection cable fully compatible with Gigabit Ethernet.
1.4‑mm-thin, easy-to-handle cable.
· Transmission speed 1,000 Mbps (1 Gbps). Capable of transmission bandwidth of 250 MHz, 2.5 times of the enhanced category 5 bandwidth.
· Compatible with digital household electric appliances (crossover connection).
· With a latch bending prevention cover.

PDF

Part Number
KB-FL6-005BKCN
KB-FL6-01BKCN
Part NumberVolume DiscountDays to Shipวันจัดส่งLength: Fixed JAN Code Length
(m)
5 Day(s) or more 0.3~0.949698875673020.5
2 Day(s) or more 1.0~1.949698875673401

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Color Black Length Fixed Connector shape Comes with an RJ-45 slim connector (with latch bending protection cover)
Outer Diameter(mm) 1.4 × 6 Cable Type Flat

Additional Products in this Category

Tech Support