• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Category 6 Flat Cable

Category 6 Flat Cable

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

1.4‑mm-thick ultra-flat type, category 6 flat LAN cable fully compatible with Gigabit Ethernet

[Features]
· 1.4‑mm-thin ultra-flat type that can be neatly placed under the carpet or in a tight space.
· Capable of transmission bandwidth of 250 MHz, 2.5 times of the enhanced category 5 bandwidth.
· Capable of transmission speed of 1,000 Mbps (1 Gbps).
· Thin and durable even when repeatedly stepped on to make this product ideal for use under the carpet or on the floor.

PDF

Part Number
KB-FL6-005BKN
KB-FL6-005LBN
KB-FL6-01BKN
KB-FL6-01LBN
KB-FL6-02BKN
KB-FL6-02LBN
KB-FL6-05BKN
KB-FL6-05LBN
KB-FL6-10BKN
KB-FL6-10LBN
KB-FL6-15LBN
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Length: Fixed JAN Code Length
(m)
2 Day(s) or more Black0.3~0.949698875672960.5
2 Day(s) or more Pale Blue / Light Blue0.3~0.949698875673260.5
2 Day(s) or more Black1.0~1.949698875673331
5 Day(s) or more Pale Blue / Light Blue1.0~1.949698875673641
2 Day(s) or more Black2.0~2.949698875673712
5 Day(s) or more Pale Blue / Light Blue2.0~2.949698875674012
2 Day(s) or more Black5.0~6.949698875674565
5 Day(s) or more Pale Blue / Light Blue5.0~6.949698875674875
5 Day(s) or more Black10.0~19.9496988756751710
2 Day(s) or more Pale Blue / Light Blue10.0~19.9496988756754810
5 Day(s) or more Pale Blue / Light Blue10.0~19.9496988756756215

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Length Fixed Connector shape With RJ-45 slim connector Outer Diameter(mm) 1.4 × 6
Cable Type Flat

Additional Products in this Category

Tech Support