• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Category 5/350M Single Wire Cable

Category 5/350M Single Wire Cable

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Consistently provides electrical properties of more than triple the frequency range of EIA/TIA568 CAT5 standard (up to 350 MHz).

[Features]
· Consistently provides electrical properties up to 350 MHz,
 more than triple the frequency range specified by the EIA/TIA586 CAT5 standard.
· "Single wire" cable capable of transmission speed of 1,000 Mbps (1 Gbps)
 compliant with the Ethernet standards and enhanced category 5 (1000BASE-T).
· Improved unbalanced capacitance (electrostatic capacity) by more than 400% to increase the usable frequency by 250%.
 Resistance (direct current) unbalance has been improved by 35%.
· NEXT (near-end crosstalk) has been reduced by 6 dB on average.
· 5% improvement of deterioration and 50% improvement of SRL.

PDF

Part Number
KB-10T350-05N
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Category CAT5 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 5.0~5.9 Color Blue Length Fixed
Length: Fixed 5.0~6.9 Connector shape Comes with an RJ-45 high-grade connector (with latch bending protection cover) JAN Code 4969887751909
Outer Diameter(mm) 5.1 Length(m) 5 Cable Type Standard

Please check the type/dimensions/specifications of the part KB-10T350-05N in the Category 5/350M Single Wire Cable series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน KB-10T350-05N ในชุด Category 5/350M Single Wire Cable

Additional Products in this Category

Tech Support