• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Enhanced Category 5 Twisted Wire LAN Cable

Enhanced Category 5 Twisted Wire LAN Cable

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

High quality enhanced category 5 LAN cable using "twisted wires" that are flexible and easy to handle

[Features]
· Made with "twisted wires" specification that are more flexible and easier to handle than a single wire.
· Capable of transmission speed of 1,000 Mbps (1 Gbps) and transmission bandwidth of 100 MHz.

PDF

Part Number
KB-T5Y-02N
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 5.0~5.9 Color Gray Length Fixed
Length: Fixed 2.0~2.9 Connector shape Comes with a RJ-45 slim connector (high-performance alternate method) JAN Code 4969887568958
Outer Diameter(mm) 5.5 Length(m) 2 Cable Type Standard

Please check the type/dimensions/specifications of the part KB-T5Y-02N in the Enhanced Category 5 Twisted Wire LAN Cable series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน KB-T5Y-02N ในชุด Enhanced Category 5 Twisted Wire LAN Cable

Additional Products in this Category

Tech Support