• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

RTHB Series

RTHB Series

High-attenuation three-phase filter with ample current variations (rectangular type)

[Features]
· 6 to 150 A wide-range lineup
· Rectangular shape with L2 high attention
· Thin type
· Captive assembly screws and an open/close type cover make wiring work easier
· Terminal block cover included for safety

Part Number
RTHB-5006
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
53 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Circuit Configuration Three-Phase Rated Current(A) 6 Mounting Method Fasten With Screws
Wiring Method Terminal Block Representative Standard UL Dimension vertical(mm) 100
Dimension width(mm) 210 Dimension depth(mm) 64 Other standards EN
Property type Rectangular type Rated Voltage 500 V AC/DC

Please check the type/dimensions/specifications of the part RTHB-5006 in the RTHB Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน RTHB-5006 ในชุด RTHB Series

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)