• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

(Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature

(Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature

· RJ-45 connector 10/100 Mbps Ethernet port × 1
· 1 × 1,000 Mbps single mode SC type connector fiber port
· DIP switch for setting full duplex and half duplex
· MDI/MDI-X automatic crossover
· Automatic negotiation function
· 3,000 V DC surge (EFT) protection function
· 4,000 V DC Ethernet ESD protection function
· Supports +12 to 48 V DC power supply input
· Flexible mounting methods: DIN rail, wall mount
· Link Fault Pass Through mode (LFP)
· Supports a wide temperature range from -45 to 75°C

PDF

 
Part Number
EKI-2741LXI-BE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่งRoHS
21 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Communication method before conversion Ethernet Communication method after converting Photonics Number of master-slave electrodes 1:1
Representative Standard CE / UL / CUL Extension distance(m) Up to 110,000 Dimension vertical(mm) 140
Dimension width(mm) 30 Dimension depth(mm) 95 Operating Temperature Range(°C) -40 to 75

Please check the type/dimensions/specifications of the part EKI-2741LXI-BE in the (Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EKI-2741LXI-BE ในชุด (Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature

Additional Products in this Category

Tech Support