• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

(Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature

(Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature

· 1,000 Mbps Ethernet RJ45 connector × 1
· 1,000 Mbps optical fiber SC or SFP × 1
· Use DIP switch to set full duplex / half duplex sequential communication
· Automatic MDI/MDI-X
· Automatic negotiation
· Redundancy 12 to 48 V DC power supply input
· Mount on DIN rail or wall mount

PDF

 
Part Number
EKI-2741FI-BE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่งRoHS
21 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Communication method before conversion Ethernet Communication method after converting Photonics Number of master-slave electrodes 1:1
Representative Standard CE / UL / CUL Extension distance(m) Up to 110,000 Dimension vertical(mm) 140
Dimension width(mm) 30 Dimension depth(mm) 95 Operating Temperature Range(°C) -40 to 75

Please check the type/dimensions/specifications of the part EKI-2741FI-BE in the (Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EKI-2741FI-BE ในชุด (Gigabit Ethernet → SFP Optical Fiber) Media Converter For Industrial Use, Wide Temperature

Additional Products in this Category

Tech Support