• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

16-Port RS-232/422/485 Serial Device Server

16-Port RS-232/422/485 Serial Device Server

· 16-port RS-232/422/485 serial communication
· 2 × 10/100 Mbps Ethernet duplex redundancy connections
· Supports a maximum baud rate of 921.6 kbps
· COM port redirection (virtual COM), TCP, and UPD operation modes
· Excellent configuration functions: Windows utility, Telnet console, web browser, serial console
· Built-in 15 KV ESD protection for all serial signals
· SNMP MIB-II for network management
· Built-in buzzer for simple installation
· 1U rack mount size standard
· Rear wiring
· Automatic RS-485 data flow control
· Includes DB-25 to RJ-45 conversion adapter × 1

PDF

 
Part Number
EKI-1526-CE
EKI-1526I-CE
EKI-1526T-VDC-CE
EKI-1526TI-VDC-CE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่งRoHSOperating Temperature Range
(°C)
25 Day(s) or more 10-10 to 60
25 Day(s) or more 10-40 to 75
25 Day(s) or more 10-10 to 60
25 Day(s) or more 10-40 to 75

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Communication method before conversion Other Communication method after converting Ethernet Number of master-slave electrodes 1:2
Representative Standard CE Dimension vertical(mm) 43.6 Dimension width(mm) 438
Dimension depth(mm) 259.2

Additional Products in this Category

Tech Support