• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

1-Port RS-232/422/485 Serial Device Server, Wide Temperature

1-Port RS-232/422/485 Serial Device Server, Wide Temperature

· Supports a wide temperature range from -40°C to 75°C
· 2 × 10/100 Mbps Ethernet duplex redundancy connections
· COM port redirection (virtual COM), TCP, and UDP operation modes
· Supports a maximum baud rate of 921.6 kbps
· A maximum of 5 hosts can access 1 serial port
· A maximum of 16 hosts can access through TCP client mode
· Built-in 15 KV ESD protection function for serial signals
· Excellent configuration functions: Windows utility, Telnet console, web browser
· Supports Windows 2000/XP/Vista/7/8/8.1/10 drivers
· Automatic RS-485 data flow control

PDF

 
Part Number
EKI-1521I-CE
EKI-1522-CE
EKI-1522CI-CE
EKI-1522I-CE
EKI-1524-CE
EKI-1524CI-CE
EKI-1524I-CE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่งRoHSNumber of master-slave electrodes Dimension width
(mm)
Operating Temperature Range
(°C)
25 Day(s) or more 101:136.6-40 to 75
25 Day(s) or more 101:236.6-10 to 60
25 Day(s) or more 101:236.6-40 to 75
25 Day(s) or more 101:236.6-40 to 75
25 Day(s) or more 101:248.6-10 to 60
25 Day(s) or more 101:248.6-40 to 75
25 Day(s) or more 101:248.6-40 to 75

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Communication method before conversion Other Communication method after converting Ethernet Representative Standard CE / UL / CUL
Dimension vertical(mm) 140 Dimension depth(mm) 95

Additional Products in this Category

Tech Support