Ethernet-To-Optical Fiber Converter

Ethernet-To-Optical Fiber Converter

· Built-in jumper for setting full/half duplex flow control
· Supports centralized lookup engines
· Supports MDI/MDI-X automatic crossover
· Supports broadcast storm protection
· Supports +10 to 30 V DC power supply input
· Power supply line surge (EFT) protection: 3,000 V DC
· Flexible installation methods, including DIN rail, panel mounting, and piggybacking.
· Operating temperature: 0 to 60°C
· Supports automatic negotiation function

Part Number
ADAM-6541/ST-AE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่ง
21 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Communication method before conversion Ethernet Communication method after converting Photonics Number of master-slave electrodes 1:1
Representative Standard CE / UL / CUL / CSA Extension distance(m) Up to 20,000 Dimension vertical(mm) 112
Dimension width(mm) 70 Dimension depth(mm) 27 Operating Temperature Range(°C) 0 to 60

Please check the type/dimensions/specifications of the part ADAM-6541/ST-AE in the Ethernet-To-Optical Fiber Converter series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ADAM-6541/ST-AE ในชุด Ethernet-To-Optical Fiber Converter

Additional Products in this Category

Tech Support