• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi-Mode Optical Fiber-To-RS-232/422/485 Converter

Multi-Mode Optical Fiber-To-RS-232/422/485 Converter

· Maximum 2.5-m wiring length by using optical fiber cable
· Half duplex / full duplex communication and two-way communication modes
· Maximum speed: 115.2 kbps
· Flexible installation methods, including DIN rail, wall mounting, and stacks
· Avoids EMI/RFI interference caused by lightning strikes
· Avoids damage caused by electrostatic
· Supports automatic RS-485 data flow control
· Supports +10 to 30 V DC voltage power supply input

PDF

 
Part Number
ADAM-4541-BE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่งRoHS
21 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Communication method before conversion Photonics Number of master-slave electrodes 1:1 Representative Standard CE / UL / CUL
Extension distance(m) Up to 5,000 Operating Temperature Range(°C) -10 to 70

Please check the type/dimensions/specifications of the part ADAM-4541-BE in the Multi-Mode Optical Fiber-To-RS-232/422/485 Converter series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ADAM-4541-BE ในชุด Multi-Mode Optical Fiber-To-RS-232/422/485 Converter

Additional Products in this Category

Tech Support