• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

4 + 1 100FX Multi-Mode Unmanaged Ethernet Switch For Industrial Use

4 + 1 100FX Multi-Mode Unmanaged Ethernet Switch For Industrial Use

· Supports full/half duplex flow communication
· Supports MDI/MDI-X automatic crossover
· 100Base-FX port × 1, 10/100 Base-T RJ45 ports × 4
· Built-in switch controller and supports automatic negotiation
· Built-in memory buffer, supports store-and-forward communication
· Power supply line surge (EFT) protection: 3,000 V DC
· Ethernet ESD protection: 4,000 V DC
· Supports 12 to 48 V DC dual power supply input
· Supports broadcast storm protection
· Operating temperature: -10 to 60°C

PDF

 
Part Number
EKI-2525M-BE
EKI-2525M-ST-BE
EKI-2525S-AE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่งRoHS
23 Day(s) or more 10
23 Day(s) or more 10
23 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Interface Ethernet/Optical Fiber Number of Ports 5-Port Communication standard 100BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Representative Standard CE / UL / CUL Dimension length(mm) 140 Dimension width(mm) 30
Dimension thickness(mm) 95 Operating Temperature Range(°C) -10 to 60 Mounting method details DIN rail / Wall

Additional Products in this Category

Tech Support