• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

5-Port 10/100 Mbps Ethernet Switch, Wide Temperature

5-Port 10/100 Mbps Ethernet Switch, Wide Temperature

· Supports full/half duplex flow control
· Supports MDI/MDI-X automatic crossover
· Supports broadcast storm protection
· Built-in switch controller and supports automatic negotiation
· Supports +10 to 30 V DC voltage power supply input
· Power supply line surge (EFT) protection: 3,000 V DC
· Ethernet ESD protection: 4,000 V DC
· Supports mounting on DIN rail, on stack, or hanging on wall
· Operating temperature: -40 to 85°C

Part Number
ADAM-6520I-AE
Part NumberRelated Toเกี่ยวข้องกับVolume DiscountDays to Shipวันจัดส่ง
23 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Interface Ethernet Number of Ports 5-Port Communication standard 100BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Representative Standard CE / UL / CUL Dimension length(mm) 102 Dimension width(mm) 70
Dimension thickness(mm) 27 Operating Temperature Range(°C) -40 to 85, Stack: -40 to 75 Mounting method details DIN rail / Wall / Stack

Please check the type/dimensions/specifications of the part ADAM-6520I-AE in the 5-Port 10/100 Mbps Ethernet Switch, Wide Temperature series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ADAM-6520I-AE ในชุด 5-Port 10/100 Mbps Ethernet Switch, Wide Temperature

Additional Products in this Category

Tech Support