"Pile one" Mobile Battery

"Pile one" Mobile Battery

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· This "Pile one" battery fits under your smartphone and features a stylish, upscale design, with dual gloss and matte textures on the front side, and a leather-like surface texturing on the back side. The shape is svelte, not bulky, with easy-to-grip rounded edges.

[Product specifications]
· This "Pile one" battery fits conveniently under your smartphone. The shape is svelte, not bulky, with easy-to-grip rounded edges.
· Features a stylish, upscale design, with dual gloss and matte textures on the front side, and a leather-like surface texturing on the back side.
The USB port supports "auto charging," whereby a high-performance IC mounted on the USB port automatically detects and rapidly charges the connected device using the optimal output.
· Supports "joint-charging" in which the smartphone and mobile battery can be charged together with the main charging unit cable still connected.
· *If the mobile battery unit reaches a battery life of 0%, the charging of the mobile battery will take precedence. Once it is fully charged, power will start being supplied to the smartphone.
· It takes approximately 2 hours and 40 minutes to charge the mobile battery, a significantly reduced charging time. * When using an AC adapter with an output of at least 1.5 A.
· Can be charged even when connected to the USB port on a PC.
· This is a high-output model with a maximum output of 1.5 A.
· The product has a battery capacity of 3,000 mAh, which is enough for approximately 1 full smartphone charge. * This is an estimated figured based on charging a smartphone with an approximate battery capacity of 1,800 mAh with the portable charger fully charged. The product capacity may vary depending on whether your smartphone is turned on or in use during charging.
· Comes with a micro USB cable with a U-shaped connector that is easy to use when the smartphone is stacked on top of the mobile battery.
· Can be charged by connecting the included cable to the main unit's USB (Micro-B) port and then connecting a compatible AC adapter.
· iPhones can also be charged using compatible Lightning cables or those included with the iPhone.
· The remaining battery life can be checked using the 4 LED lamps.
· Equipped with a lithium ion battery which can be reused approximately 500 times.
· The built-in rechargeable lithium ion battery has a safe JIS C8711 and JIS C8714 compliant design.
· A highly safe product manufactured in compliance with the technical standards prescribed by the Electrical Appliances and Materials Safety Act of Japan (PSE).
· A safety-focused circuit design with protective functions against over-charging, over-discharging, over-voltage and over-current as well as a function for protecting against shorting.
· *Charged to about 70% when shipped from the factory. The rechargeable lithium ion battery discharges over time. It is therefore recommended that you charge fully before use.
· Compatible devices: iPhones or Android smartphones charged by a USB [Micro-B] port
· Connector type (power supply input side): USB Micro-B female
· Rated input voltage: 5 V DC
· Connector type (power supply output side): USB-A female
· Rated output voltage: 5 V DC
· Rated output current: 1.5 A (total maximum current; 1 port maximum 1.5 A)
· Battery type: rechargeable lithium ion battery
· Rated battery capacity: 3,000 mAh
· Charging time: about 2 hours 40 minutes when using an AC charger with output of 1.5 A or more
· External dimensions: 59 mm wide × 11 mm deep × 101 mm high
· Cable length: approx. 10 cm
· Mass: approx. 119 g
· Color: black
· Number of repeated uses: 500
· Accessories: USB cable (USB-A male to Micro-B male)
· Environmental considerations: operating temperature: 0 to 40°C
· Warranty period: 6 months
· Other: If using an iOS device, a separate iOS cable is required
· JAN code: 4953103356900

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

DE-M05-N3015BK

Part Number
DE-M05-N3015BK
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part DE-M05-N3015BK in the "Pile one" Mobile Battery series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DE-M05-N3015BK ในชุด "Pile one" Mobile Battery

Additional Products in this Category

Tech Support