• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Nip Locker NPL【200-500 Pieces Per Package】

Nip Locker NPL

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Spacer that enables easy mounting and dismounting of PCB by pushing down the lever.
· Snap can be removed without any tools.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NPL-1230
NPL-320
NPL-510
NPL-520 V0
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งInternal Diameter
(mm)
Dimension (depth)
(mm)
Note

200 Pieces Per Package

4 Day(s) or more 11.554.2UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 3.035.5UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 5.228.6UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 5.235.5UL1565-certified product

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Nylon 66 Color Tone Natural Mounting Method Snap mounting
Dimension (vertical)(mm) 6 Dimension (width)(mm) 15.4

Additional Products in this Category

Tech Support