• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mini Clamp MB【500-1,000 Pieces Per Package】

Mini Clamp MB

[Features]
· Space-saving clamp.
· Easy-to-peel adhesive tape type, with two clamps aligned on one tape is available.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
MB-1
MB-2
MB-3
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDimension (vertical)
(mm)

500 Pieces Per Package

4 Day(s) or more 5.7

1,000 Pieces Per Package

4 Day(s) or more 8.5

500 Pieces Per Package

4 Day(s) or more 10.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Nylon 66 Color Tone Natural Mounting Method Screw-mounting type
Dimension (width)(mm) 9 Dimension (depth)(mm) 11

Additional Products in this Category

Tech Support