• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Reusable Clamp GRBWS【500 Pieces Per Package】

Reusable Clamp GRBWS

[Features]
· Can be removed from mounting side. Quick and easy disassembly.
· Round mounting hole. Clamp has a good opening and closing mechanism.
· Original structure enables stable securing.
(GRBWS-E)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GRBWS-0306E-V0
GRBWS-0409E-V0
GRBWS-0610E-V0
GRBWS-0911E-V0
GRBWS-1212E-V0
GRBWS-1416E-V0
GRBWS-2020E-V0
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Note

500 Pieces Per Package

4 Day(s) or more 4.512.48.3UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 4.516.210.4UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 5.517.413.9UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 5.51716.4UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 5.51720.3UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 5.521.222.6UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 5.825.228.7UL1565-certified product

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Nylon 66 Color Tone Natural Mounting Method Push type

Additional Products in this Category

Tech Support