• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Reusable Clamp RBWS【500-1,000 Pieces Per Package】

Reusable Clamp RBWS

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Can be removed from mounting side. Quick and easy disassembly.
· Round mounting hole. Clamp has a good opening and closing mechanism.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
RBWS-1N V0
RBWS-3N V0
RBWS-3S V0
RBWS-5N V0
RBWS-8N V0
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDimension (vertical)
(mm)
Dimension (width)
(mm)
Note

1,000 Pieces Per Package

4 Day(s) or more 17.314UL1565-certified product

1,000 Pieces Per Package

4 Day(s) or more 22.114.6UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 20.414.6UL1565-certified product

1,000 Pieces Per Package

4 Day(s) or more 27.920.1UL1565-certified product

500 Pieces Per Package

4 Day(s) or more 34.920.5UL1565-certified product

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Nylon 66 Color Tone Natural Mounting Method Reusable snap mounting
Dimension (depth)(mm) 4.5

Additional Products in this Category

Tech Support