• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Strap For Smartphone / Finger Strap / Aluminum-Like / Red

Strap For Smartphone / Finger Strap / Aluminum-Like / Red

[Features]
· A finger strap with an aluminum-like design that matches any smartphone exterior. Attaches to your finger to prevent the smartphone from falling.

[Product specifications]
· A finger strap that attaches to your finger to prevent your smartphone from falling.
· Features an aluminum-like design that matches any smartphone exterior.
· Lightweight polycarbonate is used to protect the LCD screen from damage.
· Featuring a slim design that fits comfortably in the hand.
· Round edge processing is applied to the inside of the ring so that it will not irritate your finger when worn.
· L size with inner diameter of 22 mm.
· Load resistance is up to 200 g. * Do not exceed the load resistance.
· Length - Total length: approx. 92 mm (including collar); Ring part: approx. width 28 mm × depth 6.5 mm × height 41 mm
· Set contents: ring strap
· Material: polycarbonate
· Color: red
· JAN code: 4953103345133

Part Number
P-STFALRD
Part NumberVolume DiscountDays to Shipวันจัดส่ง
29 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part P-STFALRD in the Strap For Smartphone / Finger Strap / Aluminum-Like / Red series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน P-STFALRD ในชุด Strap For Smartphone / Finger Strap / Aluminum-Like / Red

Additional Products in this Category

Tech Support