• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / CS200 / Pink

In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / CS200 / Pink

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Neutral high-quality headphones with minimal design that are appropriate for any kind of audio. These stereo headphones employ ELECOM Torus External Magnet (ETEM) drivers to deliver a balanced sound from the clearest highs to the most powerful lows.

[Product specifications]
· These stereo headphones use a ø9.2‑mm external magnetic dynamic ETEM (ELECOM Torus External Magnet) driver that reproduces high sound quality with a power beyond the driver's size.
· By adopting large ø8.3‑mm neodymium magnets via an external magnet type magnetic circuit, the headphones reproduce a dynamic and well-rounded bass.
· Employs a light, highly rigid diaphragm made of titanium-coated PET film just 6.0 microns thick to enhance reproducibility and resolution in the high-frequency range.
· The surface of the diaphragm is reinforced with 38 ribs to prevent abnormal vibrations such as those caused by deformations to the vibrating membrane, or split vibrations, rolling, etc. This provides linear output characteristics with less distortion.
· The use of a lightweight CCAW voice coil improves the responsiveness of the vibrations, delivering a clearer sound over a wider range.
· Highly rigid aluminum is used for the rear housing, restricting any unnecessary vibrations produced by the driver yoke and faithfully reproducing audio/music signals from the diaphragm while also achieving a lighter weight and improved robustness.
· The bowl-shaped rear housing causes the sound inside the chamber to diffuse in various directions to reduce the occurrence of standing waves.
· Ear-plug type with excellent sound insulation properties and a good fit in the ear. These properties not only reduce sound leakage, but also ensure ambient noise does not disturb your listening experience.
· Includes a range of earbuds so that you can find the perfect fit. Includes 4 sizes: the standard S, M and L sizes plus an additional XS size.
· Uses earbuds with which the attachment position can be adjusted in the depthwise direction, improving both the seal (sound insulation) and the expression of the mid-to-low frequency range.
· Making changes to the internal and external hardness of the earbuds has ensured an improved sound quality and superior fit.
· Highly durable, non-tangle type elastomer materials are used for the cords. In addition, nylon wire is inserted in the wire core to enhance its strength.
· Includes a cord keeper, which is convenient for adjusting the length of the cord when in use or for storing it when on the go.
· The cord length is 1.2 m, giving plenty of leeway, even when connected to a music player placed in a bag.
· The cord includes a slider that prevents the headphones from becoming tangled or wandering when stored.
· Uses a gold-plated "L-shaped plug" for a more compact connection.
· Includes a handy dedicated pouch for storing headphones or taking them with you on the go.
· Model: sealed, ear plug type
· Driver unit: dynamic type ø9.2 mm (titanium-coated diaphragm)
· Impedance: 16 Ω
· Sound pressure sensitivity: 94 dB/mW
· Maximum input: 5 mW
· Reproducible frequency bandwidth: 20 Hz to 20 kHz
· Cord: 1.2 m (Y type)
· Plug: ø3.5‑mm, 3-pole mini plug (L-shaped)
· Color: pink
· Weight: approx. 10 g (excluding cord)
· Accessories: earbuds (XS/S/M/L), cord keeper, pouch, instruction manual
· Environmental considerations: RoHS
· JAN code: 4953103333765

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EHP-CS200APN

Part Number
EHP-CS200APN
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
5 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EHP-CS200APN in the In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / CS200 / Pink series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EHP-CS200APN ในชุด In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / CS200 / Pink

Additional Products in this Category

Tech Support