• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / Clear Headphones / CS100 / Green

In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / Clear Headphones / CS100 / Green

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Headphones sporting a light, clear design. These stereo headphones employ ø9.2‑mm dynamic drivers to deliver clarity in the high and medium ranges and richness in the low ranges.

[Product specifications]
· These stereo headphones employ ø9.2‑mm dynamic drivers to deliver clarity in the high and medium ranges and richness in the low ranges.
· Featuring a light, clear design.
· PET film of just 6.0 microns is used for the diaphragm, giving excellent responsiveness and a lively sound.
· The use of a lightweight CCAW voice coil improves the responsiveness of the vibrations, delivering a clearer sound over a wider range.
· Ear-plug type with excellent sound insulation properties and a good fit in the ear. These properties not only reduce sound leakage, but also ensure ambient noise does not disturb your listening experience.
· Includes a range of earbuds so that you can find the perfect fit. Includes 4 sizes: the standard S, M and L sizes plus an additional XS size.
· Highly durable, non-tangle type elastomer materials are used for the cords. In addition, nylon wire is inserted in the wire core to enhance its strength.
· The cord length is 1.2 m, giving plenty of leeway, even when connected to a music player placed in a bag.
· The cord includes a slider that prevents the headphones from becoming tangled or wandering when stored.
· Uses a gold-plated "L-shaped plug" for a more compact connection.
· Model: sealed, ear plug type
· Driver unit: dynamic type (ø9.2 mm)
· Impedance: 19 Ω
· Sound pressure sensitivity: 93 dB/mW
· Maximum input: 10 mW
· Reproducible frequency bandwidth: 20 Hz to 20 kHz
· Cord: 1.2 m, Y type
· Plug: ø3.5‑mm, 3-pole mini plug (L-shaped)
· Color: green
· Weight: approx. 5 g *Excluding cord
· Accessories: earbuds (XS/S/M/L), instruction manual
· JAN code: 4953103348288

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EHP-CS100AXGN

Part Number
EHP-CS100AXGN
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EHP-CS100AXGN in the In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / Clear Headphones / CS100 / Green series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EHP-CS100AXGN ในชุด In-Ear-Canal Stereo Headphones / 9.2‑mm Dynamic Driver / Clear Headphones / CS100 / Green

Additional Products in this Category

Tech Support