1‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

1‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Just connect it and it is ready to use. A 1‑megapixel web camera that makes it easy to start a video chat. It supports 720‑pixel HD resolution which is suitable for wide screens.

[Product specifications]
· A 1‑megapixel web camera that supports 1,280 × 720‑pixel HD resolution, perfect for wide screens.
Immediately usable after connecting to a personal computer.
· Known to work with various chat software such as Skype and Skype for Business, as well as live distribution services such as YouTube Live, Facebook Live, NicoNico Live and Twitch.
· *A separate live encoder is required to use YouTube Live and Twitch.
· Equipped with a high-definition glass lens that lets you enjoy crisp, clear videos and still images.
· Supports video up to 1,280 × 720 recorded pixels / 30 fps for a stunning widescreen viewing experience.
· In addition to video, it is also possible to take and send still photos of 4 megapixels.
· The camera is equipped with a built-in microphone so you can hold conversations with multiple people.
· The multi-stand allows it to be attached to the display of your laptop or desktop computer or placed on a flat surface.
· The angle of the camera can be adjusted up and down.
· Several useful functions such as YouTube posting and simple video editing are available by installing the WebCam Assistant (which can be downloaded free of charge). * Not available for Macintosh.
· Comes with a multilingual manual (English, Chinese [Traditional/Simplified], Korean, Spanish, Portuguese).
· Compatible models: Windows PCs and Macintosh computers equipped with a USB 2.0 interface
Compatible OSs: Windows 10, Windows 8.1, Windows 7, Windows XP, macOS 10.12 Sierra and later
*Note: In some cases upgrading to the latest version of the OS or installing a service pack may be required. *The use of online services on Windows XP is not supported.
· Operating environment - CPU: Intel Core i3 1.2 GHz equivalent or faster; Main memory: 1 GB or more; Free hard disk space: 1 GB or more *In addition to the above, the operating environment must satisfy the requirements of all the software being used simultaneously.
· Image receiving element: 1/6-inch CMOS sensor
· Effective pixels: approx. 1 million
· Number of colors: approx. 16.77 million (24 bits)
· Still images - Number of recorded pixels: up to approx. 4 million (handled in software)
· Video - Number of recorded pixels: up to 1,280 × 720
· Maximum frame rate: 30 fps (approx. 1,280 × 720 pixels)
· Shooting angle of view (diagonal angle): 60 degrees
· Lens F-stop: F2.8
· Focus type: fixed focus
· Shooting distance: 30 cm to infinity (from the tip of the lens)
· Stand angle adjustment: up and down
· Camera interface: USB 2.0 (Type-A male)
· Camera cable length: approx. 1.5 m
· Built-in microphone type: electret condenser type (monaural)
· Built-in microphone directionality: omnidirectional
· Camera body color: black
· Camera main body external dimensions: approx. 60.0 mm wide × 52.3 mm deep × 39.0 mm high *Excluding cable
· Camera main body weight: approx. 66 g *Including cable
· Operating environment conditions - Temperature: 5°C to 40°; Humidity: up to 90% RH (non condensing)
· Storage environment conditions - Temperature: -10°C to 60°C; Humidity: approx. 90% RH (non condensing)
· Warranty period: 6 months
· Accessories: user's manual, multilingual manual
· JAN code: 4953103333901

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

UCAM-C310FBBK

Part Number
UCAM-C310FBBK
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part UCAM-C310FBBK in the 1‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน UCAM-C310FBBK ในชุด 1‑Megapixel PC Camera With Built-In Microphone / High-Definition Glass Lens / Black

Additional Products in this Category

Tech Support