• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

HDMI Switcher / 4-Input 1-Output / No-Cable Model / Black

HDMI Switcher / 4-Input 1-Output / No-Cable Model / Black

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· An ultra compact HDMI switcher for use in space-saving setups. Can switch between the video and audio of multiple HDMI devices and output them to a single TV.

[Product Specification]
· An HDMI switcher that can switch between the video and audio of multiple HDMI devices and output them to a single TV.
· Can be connected with 4 HDMI devices such as HDD recorders, BD/DVD players, game consoles (PlayStation® 4, Nintendo Switch, etc.) and Chromecast.
· HDMI devices to be used without having to unplug and plug in cables, even if the TV itself does not have enough HDMI input terminals.
· Usable without an external power supply such as an AC adapter since power is supplied from the HDMI device.
· Equipped with an external power supply port for stable operation for when the power supply from the HDMI device is insufficient. When required, use the external power supply port (USB micro-B terminal) on the side of the main unit to supply power. (Note: USB cables and AC adapters sold separately)
· Equipped with an automatic switching function that automatically connects to the device when a connected HDMI device is turned on.
Note: Switching to an already powered-on device can be done using the buttons on the top surface of the main body.
· An ultra small sized design that means it will not get in the way, even when set up near a TV.
· Enables neat and tidy wiring since all the HDMI cables can be wired running in the same direction.
· Includes a stopper for securely fixing the main body in a fixed position.
· Includes an LED lamp for monitoring the input status.
· Compatible video output devices: devices such as audiovisual equipment, game consoles (PS4, PS3, Switch, etc.), PCs and media streaming devices equipped with an HDMI output terminal
· Compatible video display devices: devices such as TVs, displays and projectors equipped with an HDMI input terminal
· Connector type - Input: HDMI type A 19-pin (female) × 4 / Output: HDMI type A 19-pin (female) × 1 / Power supply: USB [micro B] female
· HDMI standard: High Speed with Ethernet (HDMI 1.4a / HDCP compatible)
· Supported resolutions: 1080p (1,920 × 1,080), WUXGA (1,920 × 1,200)
· Color depth: Deep Color (36-bit: 12-bit per color)
· Data rate: up to 7.5 Gbps
· Compatible audio formats: DTS Digital, Dolby Digital
· Main body size: width 117 × depth 46 × height 15 (mm)
· Warranty period: 6 months
· Environmental considerations: EU RoHS directive compliant
· JAN code: 4953103349520

Part Number
DH-SWL4CBK
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
2 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part DH-SWL4CBK in the HDMI Switcher / 4-Input 1-Output / No-Cable Model / Black series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DH-SWL4CBK ในชุด HDMI Switcher / 4-Input 1-Output / No-Cable Model / Black

Additional Products in this Category

Tech Support