• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Earthquake-Resistant Belt For Up To 75-Inch TVs / Strong Adhesive Seal Type / 2 pcs

Earthquake-Resistant Belt For Up To 75-Inch TVs / Strong Adhesive Seal Type / 2 pcs

[Features]
An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

[Product specifications]
· An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.
· It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
· To prevent the TV from tumbling forward, you adjust the lengths of the belts, and then attach one end to the rear of the equipment and affix the other end to the mounting site or wall.
· You can adjust the belt lengths to fit any mounting site.
· To stabilize adhesion, do not move the setup for 72 hours after installation.
· Package size: width 110 mm × depth 30 mm × height 185 mm
· Package mass: 0.11 kg
· JAN code: 4953103346376

Part Number
TS-002N2
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part TS-002N2 in the Earthquake-Resistant Belt For Up To 75-Inch TVs / Strong Adhesive Seal Type / 2 pcs series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TS-002N2 ในชุด Earthquake-Resistant Belt For Up To 75-Inch TVs / Strong Adhesive Seal Type / 2 pcs

Additional Products in this Category

Tech Support