• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Android One S3 / Hybrid Case / Ultimate / Clear

Android One S3 / Hybrid Case / Ultimate / Clear

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
A hybrid of two materials, supple, flexible TPU and a tough polycarbonate. A slim-style hybrid case that combines impact resistance and scratch protection for your Android One S3.

[Product specifications]
· A slim-style hybrid case for your Android One S3. Made using flexible TPU on the sides and tough, highly transparent polycarbonate on the back.
· The sides are protected by a frame made of TPU (thermoplastic polyurethane), a material that combines tough durability with supple flexibility.
· The back is protected by a durable polycarbonate cover.
· The design features raised ribs on the front and back covers to prevent scratches on the rear camera, the back of the device, and the LCD screen.
· You can view the LCD screen, operate the device, and connect the charging/communications cable, all with the case on.
· Includes a strap hole for attaching a strap.
* This product does not include a strap.
· Package size: width 90 mm × depth 20 mm × height 185 mm
· Package mass: 0.06 kg
· JAN code: 4953103342132

Part Number
PM-AOS3HVCKCR
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part PM-AOS3HVCKCR in the Android One S3 / Hybrid Case / Ultimate / Clear series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PM-AOS3HVCKCR ในชุด Android One S3 / Hybrid Case / Ultimate / Clear

Additional Products in this Category

Tech Support