(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’. เนื่องจาก Microsoft จะหยุดให้การสนับสนุนระบบปฏิบัติการ Windows 7 ตั้งแต่วันที่ 14 มกราคม 2563 และอาจส่งผลให้ผู้ใช้ระบบปฏิบัติการ Windows 7 ไม่สามารถใช้งานเว็บไซต์มิซูมิได้อย่างสมบูรณ์ กรุณาอัพเดทระบบและบราวเซอร์ตามเงื่อนไขระบบที่รองรับมิซูมิเว็บไซต์

  • เนื่องจากวันหยุดเทศกาลตรุษจีน ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 22 - 30 มกราคม 2563 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ >>คลิก
    According to upcoming Chinese's New Year, Some suppliers will be holiday during 22 - 30 January 2020 and it may cause some of product take longer than standard lead time. >>click

Bluetooth Headset For PC / HS10 / White

Bluetooth Headset For PC / HS10 / White

[Features]
Simple wireless Bluetooth headset that is comfortable to wear

[Product specifications]
· Simple wireless Bluetooth headset that is comfortable to wear.
· To avoid stress on the ear, the ear hook is curved in three dimensions. This design ensures comfort even over prolonged use. Comes with separate left and right ear hooks.
· The shape of the earphone is designed to perfectly fit the shape of ear. The ear fit was improved in order to boost sound quality and enhance wearability.
· The charging connector is the same Micro-USB type as a smartphone. It is also possible to charge the headset by connecting it to your smartphone's usual charging cable.
· Lets you talk on the phone continuously for 5 hours.
· It can connect not only to mobile phones and smartphones but also to PCs and other devices. The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
· A simple connection guide is included that enables reliable and easy setting even for first-time Bluetooth headset users.
· Compatible with the easy BT setting application for Android smartphones. Pairing can be done just by following the guide. The application can be downloaded from Google play. * Not compatible with smartphones running Android 6.0 and later.
· Communication method: Bluetooth standard version 3.0
· Output: Bluetooth Power Class 2
· Maximum communication distance: line-of-sight distance 10 m
· Frequency band used: 2.4 GHz band
· Modulation method: FHSS (Frequency Hopping Spread Spectrum)
· Supported Bluetooth profiles: HFP, HSP
· Maximum number of registered devices: 8
· Multipoint (simultaneous standby): not supported
· Model: dynamic type
· Output sound pressure level: 118 dB
· Driver unit: full range ø9 mm
· Playback frequency range (A2DP): 20 Hz to 20 kHz
· Maximum continuous call time: about 5 hours
· Maximum continuous standby time: about 100 hours
· Power supply: 5 V (USB power)
· Built-in battery: lithium polymer rechargeable battery
· Charge time: about 2 hours
· Microphone type: electret condenser type
· Microphone directional characteristics: omnidirectional
· Microphone sensitivity: -42 dB (1 V/pa, at 1 kHz)
· Microphone effective frequency range: 100 Hz to 3,000 Hz
· Input terminal: Micro-USB (for charging)
· Operational environment conditions (temperature): 5°C to 35°C
· Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
· Storage environment conditions (temperature): 0°C to 40°C
· Storage environment conditions (relative humidity): 20% to 80% (however, non condensing)
· External dimensions (W × D × H): 14.0 × 9.0 × 53.1 mm (excluding protrusions)
· Weight: approx. 8 g
· Main body color: white
· Legal compliance: TELEC/JATE
· Compatible standards: BQB
· Green Purchasing Law: N/A
· Accessories: USB charging cable, earpiece (S/M/L, with M pre-installed), ear hook (1 each for right and left ear), instruction manual, Quick Connection Guide
· Package size: width 60 mm × depth 45 mm × height 182 mm
· Package weight: 0.083 kg
· JAN code: 4953103432840

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

LBT-HS10PCWH

Part Number
LBT-HS10PCWH
Part NumberVolume DiscountDays to Shipวันจัดส่ง
9 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part LBT-HS10PCWH in the Bluetooth Headset For PC / HS10 / White series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน LBT-HS10PCWH ในชุด Bluetooth Headset For PC / HS10 / White

Additional Products in this Category

Tech Support