• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[SOPC] Refcool (Outdoor Compressor Cooler) / Stainless-Steel Specification

[SOPC] Refcool (Outdoor Compressor Cooler) / Stainless-Steel Specification

Low-noise outdoor compressor cooler with high cooling capacity and made of stainless steel.

[Features]
· Use for airtight cooling of outdoor inverter panels, remote monitoring systems, communications base stations, measuring instrument panels, cubicles, etc.
· The outer plates are stainless steel plates with a powder coating, making the cooler highly rust-proof.
· Dustproof, waterproof performance of IP55.
· Low noise due to the use of a low-rotation, high-airflow fan. [45 dB(A)]
(SOPC-203-2 automatically switches to low-noise operation when the outside air temperature is 30°C or lower)
· Has a filterless structure that requires no changing of the filter.
· Equipped with a variety of intelligent functions.
 · Temperature control function that allows the temperature setting (for on/off and alarm) to be changed.
· Digital temperature indication · Self-diagnosis function · Energy-saving operation mode
· The self-diagnosis function allows the operating state to be monitored remotely.
 · Internal cabinet temperature abnormality (alarm indication / alarm output), overload protection (alarm indication / alarm output)
· Thermistor burnout detection (alarm indication / alarm output), auto defrost function (alarm indication / alarm output)
· Cooling operation output, maintenance reminder function (alarm indication / alarm output)
[Specifications]
· Rated frequency: 50/60 Hz
· Operating temperature/humidity: inside cabinet +20 to +40°C, 85% RH or less / outside cabinet -10 to +45°C, 95% RH or less
· Temperature setting range: +25 to +40°C, Alarm temperature setting range: +30 to +50℃
· Coating color: light beige coating (5Y8/1)
· Installation location: outdoor use IP55 (Category 2)
[Accessories]
Mounting screws, packing, instruction manual, sealant

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SOPC-53
SOPC-103
SOPC-203-2
Part NumberVolume DiscountDays to Shipวันจัดส่งCooling capability
(W)
Rated Voltage
(V)
Rated Power Consumption
(W)
Noise
(dB)
Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
Paint Color Protection Grade
5 Day(s) or more 500/550100 AC280/31044420970230Light beige (5Y8/1)IP55
5 Day(s) or more 900/1,000100 AC430/460424201,050255Light beige (5Y8/1)IP55
5 Day(s) or more 1,900/2,000200 AC730/870475101,140290Light beige (5Y8/1)IP55

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support