HDMI-VGA Conversion Adapter (HDMI Type A Female - VGA Female) Relay Cable

HDMI-VGA Conversion Adapter (HDMI Type A Female - VGA Female) Relay Cable

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Adapter that converts HDMI signal from PC to analog VGA signal (HDMI to VGA). Black

[Features]
· Can be used to output images and video files from a PC via HDMI port to a projector, etc. that does not have an HDMI terminal.
· An adapter that converts HDMI signal to mini D-sub 15-pin analog signal (VGA).
· Can be used to connect a PC with HDMI output to projectors, monitors, etc. with VGA input.
· Installation of drivers, etc. is not required. It can be used simply by connecting.

(i)Caution

  • · Audio output is not supported.
    · HDCP is not supported. (Contents with copyright protection cannot be output)
    · May not be compatible with some models
    · HDMI cable and VGA cable are not provided.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

AD-HD13VGA

HDMI-VGA Conversion Adapter (HDMI Type A Female - VGA Female) Relay Cable: Related images

Part Number
AD-HD13VGA
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Color Black Connector Shape HDMI Female (HDMI Type A Female) - Mini D-Sub 15-Pin Female

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)