• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

DisplayPort to HDMI Conversion Adapter

DisplayPort to HDMI Conversion Adapter

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Conversion adapter for connecting a PC equipped with DisplayPort to a monitor/TV with HDMI input.

[Features]
· Conversion adapter used when connecting a PC equipped with DisplayPort to a monitor/TV equipped with HDMI port.
* DisplayPort on display monitor side cannot be converted to HDMI port.
· Cable length of 20 cm allows good maneuverability without interference with other interfaces.
· On laptop equipped with DisplayPort, the external monitor can be set to extend display mode for using a large-display workspace.
Can be used for work, or used in a mirror mode for presentation with a projector, etc.
· The adapter is made of aluminum characterized by high shielding effect.
· Triple point shielding is applied from the cable center "Aluminum shield (twisted pair cable) -> Aluminum shield -> High density braided shield"
to protect valuable data from noise.
· Noise-resistant twisted pair cable is used which combines two core wires in the same cable.
· Also features good resistance against rust and uses gold plated pins (contacts) with less signal degradation due to aging.
· Uses lead-free solder which contains almost no lead responsible for environmental pollution such as soil and groundwater pollution, etc.

(i)Caution

  • DisplayPort on display monitor side cannot be converted to HDMI port.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

AD-DPHD02

DisplayPort-HDMI Conversion Adapter: Related image

 

Part Number
AD-DPHD02
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Color Black Connector Shape DisplayPort Male - HDMI Female (HDMI Type A Female)

Please check the type/dimensions/specifications of the part AD-DPHD02 in the DisplayPort to HDMI Conversion Adapter series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน AD-DPHD02 ในชุด DisplayPort to HDMI Conversion Adapter

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)