• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ethernet Compatible High Speed HDMI Micro Cable

Ethernet Compatible High Speed HDMI Micro Cable

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • Volume Discount

Ethernet compatible high-speed HDMI micro cable, capable of high image quality and high audio quality data transmission.
[Features]
· Thin cable compared to common HDMI cables.
· Uses 1 cable to transmit high image quality and high audio quality digital data, with no degradation.
· Equipment supporting HDMI Ethernet Channel (HEC) can be connected to an Ethernet network.
· Supports audio return channel (ARC).
· Can send audio signals from a television to an AV amp, etc.
[Applications]
· Connect mobile phones and digital cameras, etc., which are compatible with full HDTV recording, to hi-vision televisions, projectors, and other equipment having a standard HDMI terminal.

Details Of High‑Speed Micro HDMI Cable Compatible With Ethernet

High‑Speed Micro HDMI Cable compatible with Ethernet: related images

High‑Speed Micro HDMI Cable compatible with Ethernet KM-HD23-15 package images

High‑Speed Micro HDMI Cable compatible with Ethernet: related images

TV/Smartphone connection image for High‑Speed Micro HDMI Cable compatible with Ethernet

High‑Speed Micro HDMI Cable compatible with Ethernet: related images

TV/mobile phone connection image for High‑Speed Micro HDMI Cable compatible with Ethernet

High‑Speed Micro HDMI Cable compatible with Ethernet: related images

Input/Output terminal images for High‑Speed Micro HDMI Cable compatible with Ethernet

Features Of High‑Speed Micro HDMI Cable Compatible With Ethernet

  • Supports Full HD 3D video when connected to a compatible device.
  • Supports high resolution images with a resolution of over 4,000×2,000 pixels.
  • *Supports full high definition resolution of 1,920×1,080 pixels.
  • *Requires compatible software and devices.
  • Featuring the SDP (Shielded Differential Pair) wiring used in USB 3.0 signaling technology right from the core out, the "aluminum shield→aluminum shield→high density composite shield" triple shielding makes this cable even more protected.
  • Shielded twisted pair cable, where each set of twisted pair cable and drain wire is sealed with an aluminum shield, protecting your important data from external interference.
  • OFC cable featuring high purity OFC (oxygen-free copper) wire material to prevent image quality deterioration.
  • Uses gold plating on connector shells and pins (contacts) for strong resistance to rust and aging in order to prevent signal degradation.
  • Contains almost no lead, that could cause environmental pollution to ground or groundwater. Uses lead-free solder.

Specifications Of High‑Speed Micro HDMI Cable Compatible With Ethernet

Cable length

  • KM-HD23-10: 1 m
  • KM-HD23-15: 1.5 m
  • KM-HD23-18: 1.8 m
  • KM-HD23-20: 2 m
  • KM-HD23-30: 3 m

Common Specifications

High‑Speed Micro HDMI Cable compatible with Ethernet: related images

KM-HD23 images

ColorBlack
Cable diameterApprox. 3.5 mm
Connector typeMicro HDMI plug - HDMI plug (HDMI Type D-HDMI Type A)
HDMI StandardHDMI HIGH‑SPEED with ETHERNET (HDMI ver. 1.4)
Wire materialUL20276/VW1
Coating materialPVC resin
Part Number
KM-HD23-10
KM-HD23-15
KM-HD23-20
KM-HD23-30
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(m)
2 Day(s) or more 1
2 Day(s) or more 1.5
2 Day(s) or more -
2 Day(s) or more 3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Cable Connector type CN1 HDMI A male Connector type CN2 HDMI Micro male
CN1 connector direction Straight CN2 connector direction Straight Color Black

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)