• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ultra-Thin Type Analog Signal Converter (Voltage Isolator)

Ultra-Thin Type Analog Signal Converter (Voltage Isolator)

A plug-in type 3-way signal converter that electrically insulates monopolar and bipolar analog signals.

[Main Specifications]
Input Signal: 0 to 10 V / ±10 V
Output Signal: 0 to 10 V / ±10 V
Connection Method: Push-In Type

PDF

Japanese Only

 
Part Number
MINI-MCR-2-U-U-PT
Part NumberVolume DiscountDays to Shipวันจัดส่ง
12 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part MINI-MCR-2-U-U-PT in the Ultra-Thin Type Analog Signal Converter (Voltage Isolator) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MINI-MCR-2-U-U-PT ในชุด Ultra-Thin Type Analog Signal Converter (Voltage Isolator)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)