• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ultra-Thin Type Analog Signal Converter (Current)

Ultra-Thin Type Analog Signal Converter (Current)

[Features]
· Ultra-thin type
· Only 6.2 mm width per unit
· Connector type terminal block
· Connector type terminal block with excellent maintainability
· Batch power supply
· Power supply transition wiring via T-BUS connectors
· 3-way insulation
· Insulation of input / output / power supply lines
· Simple input/output range setting
· Usable in a wide range of ambient temperatures
· Operates reliably even in harsh environments ranging from -40°C to 70°C

[Supported Signal]
· Current ┬ Fixed signal converter
· └ Distributor

PDF

Japanese Only

 
Part Number
MINI-MCR-2-RPSS-I-I-PT
MINI-MCR-2-U-I0-PT
MINI-MCR-2-U-I4-PT
Part NumberVolume DiscountDays to Shipวันจัดส่ง
12 Day(s) or more
62 Day(s) or more
62 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)