• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Supply Terminal (Main Body Insulation Type) / MIS-0000

Power Supply Terminal (Main Body Insulation Type) / MIS-0000

Pin
[Material] Phosphor bronze (C5191)
[Processing] Gold plating 0.1 μ (Substrate nickel 2 μ)
Base
[Material] Polyphenylene sulfide (PPS)
[Color] Brown
[Heat deformation temperature] 1.82 MPa... 260°C
[Allowable current] 3 A
[UL standard] UL94V-0 (material)

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MIS-2004
MIS-2006
MIS-2008
MIS-2010
MIS-2604
MIS-2606
MIS-2608
MIS-2610
MIS-3004
MIS-3006
MIS-3008
MIS-3010
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLength
(mm)
Screw Diameter
9 Day(s) or more 104M2
9 Day(s) or more 106M2
9 Day(s) or more 108M2
9 Day(s) or more 1010M2
9 Day(s) or more 104M2.6
9 Day(s) or more 106M2.6
9 Day(s) or more 108M2.6
9 Day(s) or more 1010M2.6
9 Day(s) or more 104M3
9 Day(s) or more 106M3
9 Day(s) or more 108M3
9 Day(s) or more 1010M3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Phosphor bronze (C5191) Color Brown

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)