• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

0.50 mm Board To Board Connector IMSA-9985S Series

0.50 mm Board To Board Connector IMSA-9985S Series

0.50 mm pitch floating type B to B connector.
Highly reliable 2-point connection structure
Features a configuration in which the contacts are embedded for additional reliability
Includes a boss for easy positioning.

[Product specifications]
· Maximum rated voltage: 50 V
· Maximum rated current: 0.4 A
· Withstand voltage: 250 V AC
· Contact resistance: 100 mΩ MAX
· Operating temperature range: -40 to +105°C
[Material]
· Housing: LCP resin black UL94V-0
· Contact: Copper alloy (t=0.2)
· Reinforcing plate: Brass (t=0.2)
· Cap: heat resistant polyamide resin
[Finish]
· Contact: nickel base / contact part: gold / solder part: gold / reinforcing plate: nickel base

Part Number
IMSA-9985S-40Y923
IMSA-9985S-60Y923
IMSA-9985S-80Y923
IMSA-9985S-100Y923
IMSA-9985S-120Y923
IMSA-9985S-140Y923
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber Of Cores
2 Day(s) or more 40
2 Day(s) or more 60
2 Day(s) or more 80
2 Day(s) or more 100
2 Day(s) or more 120
2 Day(s) or more 140

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connector Shape Square shape Application Board-to-Board Allowable Current(A) 0.4
Allowable Voltage(V) 50 Connection direction Angle

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)