• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LED Installation Spacer (Continuous Installation, Vertical And Horizontal) / LDZ-300C

LED Installation Spacer (Continuous Installation, Vertical And Horizontal) / LDZ-300C

[Material] PBT grade #1184G
[Color] Black
[Heat deformation temperature] 1.82 MPa... 200°C
[UL standard] UL94V-0 (material)
2 types: round LED spacer and square LED spacer.
10P connection with 5.08 pitch, connecting 3ø and 5ø LEDs with no waste.
For less than 10P, simply cut the spacer to the desired quantity (no cutting tool required)
Vertical and horizontal
Can use 3ø and 5ø LED head diameters.
Square type (dedicated to 2 legs), round type (for both 2 legs and 3 legs)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LDZ-303C
LDZ-303.5C
LDZ-304C
LDZ-304.5C
LDZ-305C
LDZ-306C
LDZ-307C
LDZ-308C
LDZ-309C
LDZ-310C
LDZ-311C
LDZ-312C
LDZ-313C
LDZ-314C
LDZ-315C
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSize L
(mm)
9 Day(s) or more 103
9 Day(s) or more 103.5
9 Day(s) or more 104
9 Day(s) or more 104.5
9 Day(s) or more 105
9 Day(s) or more 106
9 Day(s) or more 107
9 Day(s) or more 108
9 Day(s) or more 109
9 Day(s) or more 1010
9 Day(s) or more 1011
9 Day(s) or more 1012
9 Day(s) or more 1013
9 Day(s) or more 1014
11 Day(s) or more 1015

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material PBT grade #1184G Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support