• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LED 2-Level And 3-Level Stacked Installation Spacer (For Round Types) / LDZ-R

LED 2-Level And 3-Level Stacked Installation Spacer (For Round Types) / LDZ-R

[Material] PBT grade #CN7030LB
[Color] Black
[Heat deformation temperature] 1.82 MPa... 200°C
[UL standard] UL94V-0 (material)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LDZ-220R
LDZ-330R
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNo. of LED mounts
11 Day(s) or more 102
9 Day(s) or more 103

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material PBT grade #CN7030LB Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support