• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LED Installation Spacer (Connected Installation) LDN-800C

LED Installation Spacer (Connected Installation) LDN-800C

[Material] Nylon 66
[Color] Black
[Heat deformation temperature] 1.82 MPa... 75°C
[UL standard] UL94V-2 (material)
Makes LED height uniform.
Insulates, protects, and prevents tilting of LED lead wire

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LDN-803C
LDN-804C
LDN-805C
LDN-806C
LDN-807C
LDN-808C
LDN-809C
LDN-810C
LDN-811C
LDN-812C
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSize L
(mm)
9 Day(s) or more 103
9 Day(s) or more 104
11 Day(s) or more 105
9 Day(s) or more 106
9 Day(s) or more 107
9 Day(s) or more 108
9 Day(s) or more 109
9 Day(s) or more 1010
9 Day(s) or more 1011
9 Day(s) or more 1012

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Nylon 66 Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support