• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LED Installation Spacer (Angled Installation Guide Feet Provided) / LDN-500R

LED Installation Spacer (Angled Installation Guide Feet Provided) / LDN-500R

[Material] Nylon 66
[Color] Black
[Heat deformation temperature] 1.82 MPa... 75°C
[UL standard] UL94V-2 (material)
Makes LED height uniform.
Insulates, protects, and prevents tilting of LED lead wire

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LDN-505R
LDN-506R
LDN-507R
LDN-508R
LDN-509R
LDN-510R
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSize L
(mm)
11 Day(s) or more 105
11 Day(s) or more 106
11 Day(s) or more 107
Quote 108
11 Day(s) or more 109
11 Day(s) or more 1010

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Nylon 66 Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support