Spacer For Transistor / TRG【1-50 Pieces Per Package】

Spacer For Transistor / TRG

[Material] Nylon 66
[Color] Semi-transparent
[Heat deformation temperature] 1.82 MPa... 75°C
[UL standard] UL94V-0 (material)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
TRG-3.5
TRG-4
TRG-4.5
TRG-5
TRG-5.5
TRG-6
TRG-6.5
TRG-7
TRG-7.5
TRG-8
TRG-8.5
TRG-9
TRG-9.5
TRG-10
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSSize A
(mm)
9 Day(s) or more 103.5
9 Day(s) or more 104
9 Day(s) or more 104.5

50 Pieces Per Package

11 Day(s) or more 105
9 Day(s) or more 105.5

50 Pieces Per Package

11 Day(s) or more 106
9 Day(s) or more 106.5
9 Day(s) or more 107
9 Day(s) or more 107.5

50 Pieces Per Package

11 Day(s) or more 108
9 Day(s) or more 108.5
9 Day(s) or more 109
9 Day(s) or more 109.5

50 Pieces Per Package

11 Day(s) or more 1010

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Nylon 66 Color Semi-transparent

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support