• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PPS 45° Mounting Spacer / VCP-0000-B

PPS 45° Mounting Spacer / VCP-0000-B

Main Body
[Material] PPS (Polyphenylene Sulfide) Grade #1140A1 40% Glass Fiber Filled
[Color] Brown
[Heat Warping Temperature] 1.82 MPa: 260°C
[UL Standard] UL94V-0 (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
VCP-2615-B
VCP-3015-B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSScrew Diameter
9 Day(s) or more 102.6
9 Day(s) or more 103

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material PPS (Polyphenylene sulfide) Grade #1140A1 40% Glass Fiber Filled Color Brown

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)